Item # |
Item Name |
Bore Diameter |
Coupling Length |
Length Through Bore |
Maximum Transmitted Torque |
---|---|---|---|---|---|
02771627 | N/A Climax Metal 4.5000 Inch (in) Bore Diameter and 6.4961 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.5000 in | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 29797 ft·lb |
02771861 | N/A Climax Metal 170 Millimeter (mm) Bore Diameter and 225 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 170 mm | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 82287 ft·lb |
02771872 | N/A Climax Metal 50 Millimeter (mm) Bore Diameter and 80 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 50 mm | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 3038 ft·lb |
02771884 | N/A Climax Metal 4.2500 Inch (in) Bore Diameter and 6.1024 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.2500 in | Coupling Length N/A 4.4880 in | Length Through Bore N/A 4.0160 in | Maximum Transmitted Torque N/A 24122 ft·lb |
04298238 | N/A Climax Metal 0.7500 Inch (in) Bore Diameter and 2.0472 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3/4 in | Coupling Length N/A 1.4960 in | Length Through Bore N/A 1.3390 in | Maximum Transmitted Torque N/A 200 ft·lb |
02771720 | N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 430 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 260 mm | Coupling Length N/A 5.1770 in | Length Through Bore N/A 4.6850 in | Maximum Transmitted Torque N/A 546068 ft·lb |
04298307 | N/A Climax Metal 165 Millimeter (mm) Bore Diameter and 290 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 165 mm | Coupling Length N/A 3.8580 in | Length Through Bore N/A 3.4650 in | Maximum Transmitted Torque N/A 229638 ft·lb |
02771449 | N/A Climax Metal 35 Millimeter (mm) Bore Diameter and 60 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 35 mm | Coupling Length N/A 2.3620 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 1007 ft·lb |
02771442 | N/A Climax Metal 1.8750 Inch (in) Bore Diameter and 3.1496 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1.8750 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 2894 ft·lb |
02771714 | N/A Climax Metal 165 Millimeter (mm) Bore Diameter and 290 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 165 mm | Coupling Length N/A 3.0710 in | Length Through Bore N/A 2.6770 in | Maximum Transmitted Torque N/A 184556 ft·lb |
02771887 | N/A Climax Metal 7.2500 Inch (in) Bore Diameter and 9.8425 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 7.2500 in | Coupling Length N/A 6.4960 in | Length Through Bore N/A 5.8660 in | Maximum Transmitted Torque N/A 101869 ft·lb |
04298314 | N/A Climax Metal 260 Millimeter (mm) Bore Diameter and 430 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 260 mm | Coupling Length N/A 6.8110 in | Length Through Bore N/A 6.2990 in | Maximum Transmitted Torque N/A 650895 ft·lb |
04298177 | N/A Climax Metal 32 Millimeter (mm) Bore Diameter and 60 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 32 mm | Coupling Length N/A 2.3620 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 921 ft·lb |
02771885 | N/A Climax Metal 5.2500 Inch (in) Bore Diameter and 7.4803 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 5.2500 in | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 46758 ft·lb |
02771632 | N/A Climax Metal 5.5000 Inch (in) Bore Diameter and 7.4803 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 5.5000 in | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 48985 ft·lb |
02771629 | N/A Climax Metal 4.9375 Inch (in) Bore Diameter and 7.0866 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.9375 in | Coupling Length N/A 5.1180 in | Length Through Bore N/A 4.5670 in | Maximum Transmitted Torque N/A 37693 ft·lb |
04298258 | N/A Climax Metal 2.1250 Inch (in) Bore Diameter and 4.4094 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.1250 in | Coupling Length N/A 2.8930 in | Length Through Bore N/A 2.6760 in | Maximum Transmitted Torque N/A 3635 ft·lb |
04298272 | N/A Climax Metal 3.2500 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.2500 in | Coupling Length N/A 4.410 in | Length Through Bore N/A 4.0950 in | Maximum Transmitted Torque N/A 12566 ft·lb |
04298280 | N/A Climax Metal 4.0000 Inch (in) Bore Diameter and 7.7559 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 4.0000 in | Coupling Length N/A 5.2750 in | Length Through Bore N/A 4.9600 in | Maximum Transmitted Torque N/A 23198 ft·lb |
02771444 | N/A Climax Metal 2.2500 Inch (in) Bore Diameter and 3.5433 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2-1/4 in | Coupling Length N/A 2.9130 in | Length Through Bore N/A 2.5980 in | Maximum Transmitted Torque N/A 4341 ft·lb |
02771602 | N/A Climax Metal 1.2500 Inch (in) Bore Diameter and 2.3622 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 1-1/4 in | Coupling Length N/A 2.3620 in | Length Through Bore N/A 2.1260 in | Maximum Transmitted Torque N/A 914 ft·lb |
04298269 | N/A Climax Metal 2.9375 Inch (in) Bore Diameter and 6.6929 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 2.9375 in | Coupling Length N/A 4.410 in | Length Through Bore N/A 4.0950 in | Maximum Transmitted Torque N/A 11357 ft·lb |
04298279 | N/A Climax Metal 3.9375 Inch (in) Bore Diameter and 7.7559 Inch (in) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 3.9375 in | Coupling Length N/A 5.2750 in | Length Through Bore N/A 4.9600 in | Maximum Transmitted Torque N/A 22836 ft·lb |
02771879 | N/A Climax Metal 90 Millimeter (mm) Bore Diameter and 130 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 90 mm | Coupling Length N/A 3.5430 in | Length Through Bore N/A 3.1500 in | Maximum Transmitted Torque N/A 13466 ft·lb |
02771515 | N/A Climax Metal 18 Millimeter (mm) Bore Diameter and 44 Millimeter (mm) Outside Diameter Keyless Locking Rigid Coupling | Bore Diameter N/A 18 mm | Coupling Length N/A 0.8070 in | Length Through Bore N/A 0.6693 in | Maximum Transmitted Torque N/A 2481 ft·lb |