Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 06280274 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228L1C3 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 06714220 | N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A TMB208C3 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 06745693 | N/A NTN 69 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6916ZZ | N/A 80 mm | N/A 110 mm | N/A 16 mm |
| 06748364 | N/A NTN 69 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6922 | N/A 110 mm | N/A 150 mm | N/A 20 mm |
| 06748389 | N/A NTN 64 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6409ZZ | N/A 45 mm | N/A 120 mm | N/A 29 mm |
| 06748394 | N/A NTN 600 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16017C3 | N/A 85 mm | N/A 130 mm | N/A 14 mm |
| 06748407 | N/A 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 2307L1 | N/A 35 mm | N/A 80 mm | N/A 31 mm |
| 06748433 | N/A NTN 60 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6030ZZ | N/A 150 mm | N/A 225 mm | N/A 35 mm |
| 06748557 | N/A NTN R Series 0.8750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R14LLB | N/A 0.8750 in | N/A 1.8750 in | N/A 0.5000 in |
| 07410125 | N/A NTN 60 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6038 | N/A 190 mm | N/A 290 mm | N/A 46 mm |
| 00041447 | N/A NTN BL3 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL308 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 07410124 | N/A NTN 62 Series 200 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6240C3 | N/A 200 mm | N/A 360 mm | N/A 58 mm |
| 07251221 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012LLB | N/A 60 mm | N/A 95 mm | N/A 18 mm |
| 07251218 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014LLB | N/A 70 mm | N/A 110 mm | N/A 20 mm |
| 07251088 | N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6820LLB | N/A 100 mm | N/A 125 mm | N/A 13 mm |
| 07251077 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220LLBC3/EM | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 07250923 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222LLBC3/EM | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 07408927 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010ZZ | N/A 50 mm | N/A 80 mm | N/A 16 mm |
| 07408932 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011ZZ | N/A 55 mm | N/A 90 mm | N/A 18 mm |
| 07408937 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012ZZ | N/A 60 mm | N/A 95 mm | N/A 18 mm |
| 07410188 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLUNR | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 07410130 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LLBNR | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 08419425 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011LLBNR | N/A 55 mm | N/A 90 mm | N/A 18 mm |