COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

06280274 N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6228L1C3 N/A 140 mm N/A 250 mm N/A 42 mm
06714220 N/A NTN TMB2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A TMB208C3 N/A 40 mm N/A 80 mm N/A 18 mm
06745693 N/A NTN 69 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6916ZZ N/A 80 mm N/A 110 mm N/A 16 mm
06748364 N/A NTN 69 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6922 N/A 110 mm N/A 150 mm N/A 20 mm
06748389 N/A NTN 64 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6409ZZ N/A 45 mm N/A 120 mm N/A 29 mm
06748394 N/A NTN 600 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 16017C3 N/A 85 mm N/A 130 mm N/A 14 mm
06748407 N/A 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 2307L1 N/A 35 mm N/A 80 mm N/A 31 mm
06748433 N/A NTN 60 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6030ZZ N/A 150 mm N/A 225 mm N/A 35 mm
06748557 N/A NTN R Series 0.8750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R14LLB N/A 0.8750 in N/A 1.8750 in N/A 0.5000 in
07410125 N/A NTN 60 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6038 N/A 190 mm N/A 290 mm N/A 46 mm
00041447 N/A NTN BL3 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL308 N/A 40 mm N/A 90 mm N/A 23 mm
07410124 N/A NTN 62 Series 200 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6240C3 N/A 200 mm N/A 360 mm N/A 58 mm
07251221 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012LLB N/A 60 mm N/A 95 mm N/A 18 mm
07251218 N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6014LLB N/A 70 mm N/A 110 mm N/A 20 mm
07251088 N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6820LLB N/A 100 mm N/A 125 mm N/A 13 mm
07251077 N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6220LLBC3/EM N/A 100 mm N/A 180 mm N/A 34 mm
07250923 N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6222LLBC3/EM N/A 110 mm N/A 200 mm N/A 38 mm
07408927 N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6010ZZ N/A 50 mm N/A 80 mm N/A 16 mm
07408932 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011ZZ N/A 55 mm N/A 90 mm N/A 18 mm
07408937 N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6012ZZ N/A 60 mm N/A 95 mm N/A 18 mm
07410188 N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6209LLUNR N/A 45 mm N/A 85 mm N/A 19 mm
07410130 N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6311LLBNR N/A 55 mm N/A 120 mm N/A 29 mm
08419425 N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6011LLBNR N/A 55 mm N/A 90 mm N/A 18 mm
Unit of Measure
« 36 37 38 39 40