COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
26 - 50 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Overall Width

N/A INA (Schaeffler) 811 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 30 mm N/A 8000 lbf N/A 7500 rpm N/A 11 mm
N/A INA (Schaeffler) 812 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 30 mm N/A 14400 lbf N/A 7000 rpm N/A 16 mm
N/A INA (Schaeffler) 812 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 190 mm N/A 198000 lbf N/A 1300 rpm N/A 62 mm
N/A INA (Schaeffler) RTW Series 1-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 1-5/8 in N/A 33500 lbf N/A 3700 rpm N/A 1-5/16 in
N/A INA (Schaeffler) RTL Series 7/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 7/8 in N/A 7600 lbf N/A 5500 rpm N/A 5/8 in
N/A INA (Schaeffler) 812 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 130 mm N/A 108000 lbf N/A 1800 rpm N/A 45 mm
N/A INA (Schaeffler) K811 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 80 mm N/A 23800 lbf N/A 3100 rpm N/A 9/32 in
N/A INA (Schaeffler) 811 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 75 mm N/A 24100 lbf N/A 3300 rpm N/A 19 mm
N/A INA (Schaeffler) 811 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 70 mm N/A 25000 lbf N/A 3500 rpm N/A 18 mm
N/A INA (Schaeffler) RT Series 2-3/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2-3/8 in N/A 40500 lbf N/A 2900 rpm N/A 1 in
N/A INA (Schaeffler) RTL Series 2-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2-1/2 in N/A 32500 lbf N/A 2400 rpm N/A 13/16 in
N/A INA (Schaeffler) 812 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 35 mm N/A 18000 lbf N/A 6000 rpm N/A 18 mm
N/A INA (Schaeffler) 811 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 40 mm N/A 12600 lbf N/A 6000 rpm N/A 13 mm
N/A INA (Schaeffler) RT Series 2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2.0000 in N/A 39000 lbf N/A 3200 rpm N/A 1 in
N/A INA (Schaeffler) 812 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 100 mm N/A 76000 lbf N/A 2300 rpm N/A 38 mm
N/A INA (Schaeffler) RTL Series 1 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 1.0000 in N/A 7400 lbf N/A 5500 rpm N/A 5/8 in
N/A INA (Schaeffler) K811 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 55 mm N/A 20200 lbf N/A 4300 rpm N/A 6 mm
N/A INA (Schaeffler) 811 Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 20 mm N/A 5600 lbf N/A 10000 rpm N/A 10 mm
N/A INA (Schaeffler) RT Series 2-3/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2-3/4 in N/A 43500 lbf N/A 2500 rpm N/A 1 in
N/A INA (Schaeffler) 811 Series 90 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 90 mm N/A 32000 lbf N/A 2700 rpm N/A 22 mm
N/A INA (Schaeffler) K811 Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 25 mm N/A 7500 lbf N/A 8500 rpm N/A 5 mm
N/A INA (Schaeffler) 811 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 85 mm N/A 25200 lbf N/A 3000 rpm N/A 19 mm
N/A INA (Schaeffler) RT Series 1 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 1.0000 in N/A 13100 lbf N/A 5500 rpm N/A 13/16 in
N/A INA (Schaeffler) 812 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 200 mm N/A 202000 lbf N/A 1200 rpm N/A 62 mm
N/A INA (Schaeffler) K811 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 40 mm N/A 12600 lbf N/A 6000 rpm N/A 13 mm
26 - 50 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5