Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00598375 | N/A INA (Schaeffler) GY..-KRR-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.2500 in | N/A 1.6889 in | N/A 0.8860 in | N/A 2.8346 in |
| 00585478 | N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.0000 in | N/A 31 mm | N/A 0.59060 in | N/A 52 mm |
| 00584439 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.5000 in | N/A 2.2244 in | N/A 0.9250 in | N/A 3.1496 in |
| 00584458 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.9375 in | N/A 2.4724 in | N/A 1.0390 in | N/A 3.5433 in |
| 00584430 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.3750 in | N/A 2.0196 in | N/A 0.8860 in | N/A 2.8346 in |
| 00591188 | N/A INA (Schaeffler) GAY..-NPP-B-AS2 Series 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A 0.6250 in | N/A 22 mm | N/A 0.4720 in | N/A 1.5748 in |
| 00585471 | N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A 0.8750 in | N/A 31 mm | N/A 0.59060 in | N/A 52 mm |
| 00584424 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.2500 in | N/A 2.0196 in | N/A 0.8860 in | N/A 2.8346 in |
| 00591213 | N/A INA (Schaeffler) GAY..-NPP-B-AS2 Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.0000 in | N/A 27 mm | N/A 0.5910 in | N/A 2.0472 in |
| 00584435 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.4375 in | N/A 2.0196 in | N/A 0.8860 in | N/A 2.8346 in |
| 00584390 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 0.7500 in | N/A 1.7204 in | N/A 0.6540 in | N/A 1.8504 in |
| 00585497 | N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.2500 in | N/A 1.0000 in | N/A 0.7480 in | N/A 2.8346 in |
| 00598377 | N/A INA (Schaeffler) GY..-KRR-B-AS2 Series 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A 0.8750 in | N/A 1.3425 in | N/A 0.6540 in | N/A 2.0472 in |
| 00584416 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.1875 in | N/A 48.5 mm | N/A 0.81250 in | N/A 2.4409 in |
| 00585510 | N/A INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A 1.4375 in | N/A 1.0000 in | N/A 0.7480 in | N/A 2.8346 in |
| 00584384 | N/A INA (Schaeffler) G..-KRR-B-AS2 Series 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A 0.6250 in | N/A 1.4724 in | N/A 0.6540 in | N/A 1.5748 in |
| 00587381 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 15 mm | N/A 19 mm | N/A 12 mm | N/A 40 mm |
| 02993150 | N/A INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 55 mm | N/A 32.5 mm | N/A 25 mm | N/A 100 mm |
| 03207178 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 35 mm | N/A | N/A 21 mm | N/A 80 mm |
| 04069462 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 80 mm | N/A 73 mm | N/A 41 mm | N/A 170 mm |