COMPANY HEADER
Print Back
INA (Schaeffler) Drawn Cup Needle Roller Bearings
Unit of Measure
« 11 12 13 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Static Load Rating

00093033 N/A INA (Schaeffler) BCE Series 0.6250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.6250 in N/A 12100 N N/A 16000 rpm N/A 19700 N
00093034 N/A INA (Schaeffler) BCE Series 1.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.0000 in N/A 24800 N N/A 10100 rpm N/A 45500 N
00093057 N/A INA (Schaeffler) BCE Series 1.5000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.5000 in N/A 38500 N N/A 6700 rpm N/A 66000 N
00093071 N/A INA (Schaeffler) BCE Series 1.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.7500 in N/A 41000 N N/A 5800 rpm N/A 76000 N
00093191 N/A INA (Schaeffler) SCH Series 0.5625 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.5625 in N/A 9100 N N/A 16800 rpm N/A 10600 N
00093311 N/A INA (Schaeffler) SCH Series 0.6250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.6250 in N/A 10000 N N/A 15300 rpm N/A 12200 N
00093459 N/A INA (Schaeffler) SCE Series 0.3125 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.3125 in N/A 2900 N N/A 29000 rpm N/A 2600 N
00093548 N/A INA (Schaeffler) SCH Series 0.8750 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.8750 in N/A 19600 N N/A 11100 rpm N/A 27000 N
00093784 N/A INA (Schaeffler) SCH Series 1.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.0000 in N/A 20000 N N/A 9500 rpm N/A 28500 N
00094766 N/A INA (Schaeffler) NCS Series 0.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.7500 in N/A 20400 N N/A 21000 rpm N/A 23000 N
00127640 N/A INA (Schaeffler) HK Series 28 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 28 mm N/A 20900 N N/A 9200 rpm N/A 36000 N
00128690 N/A INA (Schaeffler) NK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 40 mm N/A 33500 N N/A 11400 rpm N/A 56000 N
00128710 N/A INA (Schaeffler) NK Series 43 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 43 mm N/A 30500 N N/A 10700 rpm N/A 51000 N
00136088 N/A INA (Schaeffler) SCE Series 0.1563 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.1563 in N/A 1260 N N/A 44000 rpm N/A 940 N
00136111 N/A INA (Schaeffler) SCE Series 0.4375 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.4375 in N/A 8100 N N/A 21900 rpm N/A 10700 N
00136176 N/A INA (Schaeffler) SCE Series 0.8125 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.8125 in N/A 10800 N N/A 12200 rpm N/A 14300 N
00136201 N/A INA (Schaeffler) SCE Series 1.2500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.2500 in N/A 13400 N N/A 8200 rpm N/A 22100 N
00136230 N/A INA (Schaeffler) SCE Series 1.3750 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.3750 in N/A 34000 N N/A 7500 rpm N/A 77000 N
00136331 N/A INA (Schaeffler) SCE Series 0.2500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.2500 in N/A 1600 N N/A 35000 rpm N/A 1170 N
00136421 N/A INA (Schaeffler) SCE Series 1.5000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 1.5000 in N/A 47500 N N/A 5500 rpm N/A 86000 N
00138814 N/A INA (Schaeffler) NKS Series 65 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 65 mm N/A 75000 N N/A 6900 rpm N/A 108000 N
00143805 N/A INA (Schaeffler) NAO Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 50 mm N/A 32000 N N/A 8500 rpm N/A 66000 N
00465383 N/A INA (Schaeffler) HN Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing N/A 12 mm N/A 8000 N N/A 11900 rpm N/A 13400 N
01470668 N/A INA (Schaeffler) BCE Series 0.5000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 0.5000 in N/A 8800 N N/A 19500 rpm N/A 12300 N
02596225 N/A INA (Schaeffler) SCE Series 2.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing N/A 2.0000 in N/A 28500 N N/A 5100 rpm N/A 49500 N
Unit of Measure
« 11 12 13