Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03196377 | N/A NTN TS3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TS3-6312ZZC3/4M | Bore Diameter N/A 60 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |
| 04547194 | N/A NTN XLS Series 1.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS1-3/4 | Bore Diameter N/A 1.7500 in | Outside Diameter N/A 3.00 in | Overall Width N/A 0.5625 in |
| 03502502 | N/A NTN XLS Series 2.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS2-1/2 | Bore Diameter N/A 2.5000 in | Outside Diameter N/A 3-7/8 in | Overall Width N/A 0.6875 in |
| 03735574 | N/A NTN XLS Series 3.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS3-1/2AC3 | Bore Diameter N/A 3.5000 in | Outside Diameter N/A 5.0000 in | Overall Width N/A 0.7500 in |
| 03069538 | N/A NTN XLS Series 3.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS3-1/4ASC3 | Bore Diameter N/A 3.2500 in | Outside Diameter N/A 4.7500 in | Overall Width N/A 0.7500 in |
| 03735575 | N/A NTN XLS Series 3.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS3-1/4FFA | Bore Diameter N/A 3.2500 in | Outside Diameter N/A 4.7500 in | Overall Width N/A 0.7500 in |
| 03735578 | N/A NTN XLS Series 4.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS4-1/21C3 | Bore Diameter N/A 4.5000 in | Outside Diameter N/A 6.25 in | Overall Width N/A 0.8750 in |
| 03735579 | N/A NTN XLS Series 4.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS4-1/2S | Bore Diameter N/A 4.5000 in | Outside Diameter N/A 6.25 in | Overall Width N/A 0.8750 in |
| 03736211 | N/A NTN XLS Series 4.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS4-1/4 | Bore Diameter N/A 4.2500 in | Outside Diameter N/A 6.00 in | Overall Width N/A 0.8750 in |
| 05399590 | N/A NTN XLS Series 4.2500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS4-1/4SSKV1 | Bore Diameter N/A 4.2500 in | Outside Diameter N/A 6.00 in | Overall Width N/A 0.8750 in |
| 03736212 | N/A NTN XLS Series 5.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A XLS5-1/8A | Bore Diameter N/A 5.1250 in | Outside Diameter N/A 7.0860 in | Overall Width N/A 0.9440 in |
| 02282467 | N/A NTN CS2 Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS205-100LLU | Bore Diameter N/A 1.0000 in | Outside Diameter N/A 2.0472 in | Overall Width N/A 0.5906 in |
| 06062735 | N/A NTN CS2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS212D1V2 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 22 mm |
| 02282468 | N/A NTN CS2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS213D1V2 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 23 mm |
| 02249865 | N/A NTN CS3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS307LLU | Bore Diameter N/A 35 mm | Outside Diameter N/A 80 mm | Overall Width N/A 21 mm |
| 02282469 | N/A NTN CS3 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A CS308LLU | Bore Diameter N/A 40 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 07265476 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6209LLBNR | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 19 mm |
| 02280959 | N/A NTN 60 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6018LLBC3/EM | Bore Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Overall Width N/A 24 mm |
| 02300261 | N/A NTN N Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A N320 | Bore Diameter N/A 100 mm | Outside Diameter N/A 215 mm | Overall Width N/A 47 mm |
| 03041079 | N/A NTN TAB Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A TAB310C3 | Bore Diameter N/A 50 mm | Outside Diameter N/A 110 mm | Overall Width N/A 27 mm |
| 04472903 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6218L1C4 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 30 mm |
| 04670456 | N/A NTN 600 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 16020 | Bore Diameter N/A 100 mm | Outside Diameter N/A 150 mm | Overall Width N/A 16 mm |
| 04820968 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6224C2 | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 40 mm |
| 05817293 | N/A NTN UCCX Series 1.8125 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A UCCX10D1 | Bore Diameter N/A 1.8125 in | Outside Diameter N/A 130 mm | Overall Width N/A 40 mm |
| 06254240 | N/A NTN 62 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | Manufacturer Part Number N/A 6238L1C3 | Bore Diameter N/A 190 mm | Outside Diameter N/A 340 mm | Overall Width N/A 55 mm |