Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Static Load Rating |
|---|---|---|---|---|---|
| 00093033 | N/A INA (Schaeffler) BCE Series 0.6250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.6250 in | Dynamic Load Rating N/A 12100 N | Maximum Speed N/A 16000 rpm | Static Load Rating N/A 19700 N |
| 00093034 | N/A INA (Schaeffler) BCE Series 1.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 24800 N | Maximum Speed N/A 10100 rpm | Static Load Rating N/A 45500 N |
| 00093057 | N/A INA (Schaeffler) BCE Series 1.5000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.5000 in | Dynamic Load Rating N/A 38500 N | Maximum Speed N/A 6700 rpm | Static Load Rating N/A 66000 N |
| 00093071 | N/A INA (Schaeffler) BCE Series 1.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.7500 in | Dynamic Load Rating N/A 41000 N | Maximum Speed N/A 5800 rpm | Static Load Rating N/A 76000 N |
| 00093191 | N/A INA (Schaeffler) SCH Series 0.5625 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.5625 in | Dynamic Load Rating N/A 9100 N | Maximum Speed N/A 16800 rpm | Static Load Rating N/A 10600 N |
| 00093311 | N/A INA (Schaeffler) SCH Series 0.6250 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.6250 in | Dynamic Load Rating N/A 10000 N | Maximum Speed N/A 15300 rpm | Static Load Rating N/A 12200 N |
| 00093459 | N/A INA (Schaeffler) SCE Series 0.3125 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.3125 in | Dynamic Load Rating N/A 2900 N | Maximum Speed N/A 29000 rpm | Static Load Rating N/A 2600 N |
| 00093548 | N/A INA (Schaeffler) SCH Series 0.8750 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.8750 in | Dynamic Load Rating N/A 19600 N | Maximum Speed N/A 11100 rpm | Static Load Rating N/A 27000 N |
| 00093784 | N/A INA (Schaeffler) SCH Series 1.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 20000 N | Maximum Speed N/A 9500 rpm | Static Load Rating N/A 28500 N |
| 00094766 | N/A INA (Schaeffler) NCS Series 0.7500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.7500 in | Dynamic Load Rating N/A 20400 N | Maximum Speed N/A 21000 rpm | Static Load Rating N/A 23000 N |
| 00127640 | N/A INA (Schaeffler) HK Series 28 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 28 mm | Dynamic Load Rating N/A 20900 N | Maximum Speed N/A 9200 rpm | Static Load Rating N/A 36000 N |
| 00128690 | N/A INA (Schaeffler) NK Series 40 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 33500 N | Maximum Speed N/A 11400 rpm | Static Load Rating N/A 56000 N |
| 00128710 | N/A INA (Schaeffler) NK Series 43 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 43 mm | Dynamic Load Rating N/A 30500 N | Maximum Speed N/A 10700 rpm | Static Load Rating N/A 51000 N |
| 00136088 | N/A INA (Schaeffler) SCE Series 0.1563 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.1563 in | Dynamic Load Rating N/A 1260 N | Maximum Speed N/A 44000 rpm | Static Load Rating N/A 940 N |
| 00136111 | N/A INA (Schaeffler) SCE Series 0.4375 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.4375 in | Dynamic Load Rating N/A 8100 N | Maximum Speed N/A 21900 rpm | Static Load Rating N/A 10700 N |
| 00136176 | N/A INA (Schaeffler) SCE Series 0.8125 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.8125 in | Dynamic Load Rating N/A 10800 N | Maximum Speed N/A 12200 rpm | Static Load Rating N/A 14300 N |
| 00136201 | N/A INA (Schaeffler) SCE Series 1.2500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.2500 in | Dynamic Load Rating N/A 13400 N | Maximum Speed N/A 8200 rpm | Static Load Rating N/A 22100 N |
| 00136230 | N/A INA (Schaeffler) SCE Series 1.3750 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.3750 in | Dynamic Load Rating N/A 34000 N | Maximum Speed N/A 7500 rpm | Static Load Rating N/A 77000 N |
| 00136331 | N/A INA (Schaeffler) SCE Series 0.2500 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.2500 in | Dynamic Load Rating N/A 1600 N | Maximum Speed N/A 35000 rpm | Static Load Rating N/A 1170 N |
| 00136421 | N/A INA (Schaeffler) SCE Series 1.5000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 1.5000 in | Dynamic Load Rating N/A 47500 N | Maximum Speed N/A 5500 rpm | Static Load Rating N/A 86000 N |
| 00138814 | N/A INA (Schaeffler) NKS Series 65 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 75000 N | Maximum Speed N/A 6900 rpm | Static Load Rating N/A 108000 N |
| 00143805 | N/A INA (Schaeffler) NAO Series 50 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 32000 N | Maximum Speed N/A 8500 rpm | Static Load Rating N/A 66000 N |
| 00465383 | N/A INA (Schaeffler) HN Series 12 Millimeter (mm) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 12 mm | Dynamic Load Rating N/A 8000 N | Maximum Speed N/A 11900 rpm | Static Load Rating N/A 13400 N |
| 01470668 | N/A INA (Schaeffler) BCE Series 0.5000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 0.5000 in | Dynamic Load Rating N/A 8800 N | Maximum Speed N/A 19500 rpm | Static Load Rating N/A 12300 N |
| 02596225 | N/A INA (Schaeffler) SCE Series 2.0000 Inch (in) Bore Diameter Drawn Cup Needle Roller Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 28500 N | Maximum Speed N/A 5100 rpm | Static Load Rating N/A 49500 N |