Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Overall Width |
|---|---|---|---|---|---|
| 00134326 | N/A INA (Schaeffler) 811 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 55 mm | Dynamic Load Rating N/A 20200 lbf | Maximum Speed N/A 4300 rpm | Overall Width N/A 16 mm |
| 00086973 | N/A INA (Schaeffler) RT Series 3-1/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 3-1/4 in | Dynamic Load Rating N/A 47000 lbf | Maximum Speed N/A 2300 rpm | Overall Width N/A 1 in |
| 00134334 | N/A INA (Schaeffler) 811 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 24100 lbf | Maximum Speed N/A 3700 rpm | Overall Width N/A 18 mm |
| 00086472 | N/A INA (Schaeffler) RCT Series 2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 37000 lbf | Maximum Speed N/A 2700 rpm | Overall Width N/A 1 in |
| 00139602 | N/A INA (Schaeffler) 811 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 180 mm | Dynamic Load Rating N/A 76000 lbf | Maximum Speed N/A 1400 rpm | Overall Width N/A 34 mm |
| 00086861 | N/A INA (Schaeffler) RT Series 1-3/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-3/4 in | Dynamic Load Rating N/A 33000 lbf | Maximum Speed N/A 3500 rpm | Overall Width N/A 1 in |
| 00134287 | N/A INA (Schaeffler) 811 Series 15 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 3200 lbf | Maximum Speed N/A 13000 rpm | Overall Width N/A 9 mm |
| 02474769 | N/A INA (Schaeffler) K812 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 38500 lbf | Maximum Speed N/A 3100 rpm | Overall Width N/A 11 mm |
| 00086850 | N/A INA (Schaeffler) RTL Series 1-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-1/2 in | Dynamic Load Rating N/A 10600 lbf | Maximum Speed N/A 3800 rpm | Overall Width N/A 5/8 in |
| 01854897 | N/A INA (Schaeffler) K811 Series 15 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 3250 lbf | Maximum Speed N/A 13000 rpm | Overall Width N/A 1/8 in |
| 02872003 | N/A INA (Schaeffler) 811 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 170 mm | Dynamic Load Rating N/A 81000 lbf | Maximum Speed N/A 1500 rpm | Overall Width N/A 34 mm |
| 00134397 | N/A INA (Schaeffler) 812 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 42000 lbf | Maximum Speed N/A 3300 rpm | Overall Width N/A 27 mm |
| 00134393 | N/A INA (Schaeffler) 812 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 39800 lbf | Maximum Speed N/A 3500 rpm | Overall Width N/A 27 mm |
| 00134413 | N/A INA (Schaeffler) 812 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 48800 lbf | Maximum Speed N/A 2700 rpm | Overall Width N/A 31 mm |
| 02627153 | N/A INA (Schaeffler) 893 Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 73000 lbf | Maximum Speed N/A 2500 rpm | Overall Width N/A 39 mm |
| 00134372 | N/A INA (Schaeffler) 812 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 24100 lbf | Maximum Speed N/A 5500 rpm | Overall Width N/A 19 mm |
| 03220206 | N/A INA (Schaeffler) K811 Series 17 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 17 mm | Dynamic Load Rating N/A 3600 lbf | Maximum Speed N/A 12000 rpm | Overall Width N/A 1/8 in |
| 00086834 | N/A INA (Schaeffler) RTL Series 1-1/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-1/4 in | Dynamic Load Rating N/A 9600 lbf | Maximum Speed N/A 4100 rpm | Overall Width N/A 5/8 in |
| 02623369 | N/A INA (Schaeffler) 893 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 85000 lbf | Maximum Speed N/A 2100 rpm | Overall Width N/A 42 mm |
| 02568127 | N/A INA (Schaeffler) K811 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 13300 lbf | Maximum Speed N/A 5000 rpm | Overall Width N/A 6 mm |
| 00086806 | N/A INA (Schaeffler) RT Series 5/16 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 5/16 in | Dynamic Load Rating N/A 16000 lbf | Maximum Speed N/A 5000 rpm | Overall Width N/A 13/16 in |
| 00086845 | N/A INA (Schaeffler) RT Series 1-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-5/8 in | Dynamic Load Rating N/A 33500 lbf | Maximum Speed N/A 3700 rpm | Overall Width N/A 1 in |
| 00143194 | N/A INA (Schaeffler) 893 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 54000 lbf | Maximum Speed N/A 3000 rpm | Overall Width N/A 34 mm |
| 00093718 | N/A INA (Schaeffler) 893 Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 27500 lbf | Maximum Speed N/A 4900 rpm | Overall Width N/A 22 mm |
| 00086794 | N/A INA (Schaeffler) RT Series 3/16 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 3/16 in | Dynamic Load Rating N/A 14100 lbf | Maximum Speed N/A 5000 rpm | Overall Width N/A 13/16 in |