COMPANY HEADER
Print Back
INA (Schaeffler) Cylindrical Roller Thrust Bearings
Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Overall Width

00086984 N/A INA (Schaeffler) RT Series 3-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 3-1/2 in N/A 48000 lbf N/A 2100 rpm N/A 1 in
02494598 N/A INA (Schaeffler) K811 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 180 mm N/A 76000 lbf N/A 1400 rpm N/A 14 mm
02703699 N/A INA (Schaeffler) 812 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 140 mm N/A 100000 lbf N/A 1700 rpm N/A 46 mm
00086946 N/A INA (Schaeffler) RT Series 2-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2-5/8 in N/A 44000 lbf N/A 2600 rpm N/A 1 in
00134315 N/A INA (Schaeffler) 811 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 45 mm N/A 13300 lbf N/A 5000 rpm N/A 14 mm
00134319 N/A INA (Schaeffler) 811 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 50 mm N/A 13700 lbf N/A 4800 rpm N/A 14 mm
03468303 N/A INA (Schaeffler) 811 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 200 mm N/A 88000 lbf N/A 1300 rpm N/A 37 mm
02099600 N/A INA (Schaeffler) 893 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 35 mm N/A 18000 lbf N/A 5500 rpm N/A 20 mm
03016946 N/A INA (Schaeffler) 811 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 120 mm N/A 48000 lbf N/A 2100 rpm N/A 25 mm
00093611 N/A INA (Schaeffler) 893 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 30 mm N/A 15500 lbf N/A 6500 rpm N/A 18 mm
03620337 N/A INA (Schaeffler) 811 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 35 mm N/A 8800 lbf N/A 6500 rpm N/A 12 mm
00086784 N/A INA (Schaeffler) RTW Series 1-1/16 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 1-1/16 in N/A 13100 lbf N/A 5500 rpm N/A 1-1/16 in
01622093 N/A INA (Schaeffler) K811 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 100 mm N/A 44500 lbf N/A 2500 rpm N/A 11 mm
00086965 N/A INA (Schaeffler) RT Series 3 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 3.0000 in N/A 49000 lbf N/A 2400 rpm N/A 1 in
00086958 N/A INA (Schaeffler) RTW Series 2-3/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2-3/4 in N/A 43500 lbf N/A 2500 rpm N/A 1-5/16 in
00135610 N/A INA (Schaeffler) 894 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 65 mm N/A 100000 lbf N/A 2800 rpm N/A 15 mm
00086935 N/A INA (Schaeffler) RT Series 2-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2-1/2 in N/A 42500 lbf N/A 2800 rpm N/A 1 in
00139297 N/A INA (Schaeffler) 812 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 150 mm N/A 133000 lbf N/A 1600 rpm N/A 50 mm
00597434 N/A INA (Schaeffler) K811 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 60 mm N/A 23200 lbf N/A 4000 rpm N/A 9/32 in
00134358 N/A INA (Schaeffler) 811 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 100 mm N/A 45000 lbf N/A 2500 rpm N/A 25 mm
00086990 N/A INA (Schaeffler) RTW Series 3-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 3-1/2 in N/A 48000 lbf N/A 2100 rpm N/A 1-5/16 in
01603886 N/A INA (Schaeffler) K811 Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 20 mm N/A 5600 lbf N/A 10000 rpm N/A 3/16 in
00086832 N/A INA (Schaeffler) RTW Series 1-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 1-1/2 in N/A 21300 lbf N/A 4000 rpm N/A 1-1/16 in
00134330 N/A INA (Schaeffler) 811 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 60 mm N/A 23200 lbf N/A 4000 rpm N/A 17 mm
00134409 N/A INA (Schaeffler) 812 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 80 mm N/A 45200 lbf N/A 3000 rpm N/A 28 mm
Unit of Measure
1 2 3 4 5